IFC 4.0
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
95-6002001-18-272.252.58.58.5777.375
Caster Concepts
Casters
Flanged Wheel Casters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{casterconcepts/casters/flanged_wheel/95_f_single_asmtab.prj},{NB=95-6002001-18-272.252.58.58.5777.375},{SERIES=95},{CT=Single Flanged},{WD=6.00},{WW=2.00},{WT=18},{BRNG=1},{C=7.00},{D=2.25},{E=2.50},{XTPS=8.50},{YTPS=8.50},{XBHS=7.000},{YBHS=7.000},{OH=7.375},{PPATH=95_f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
95 Series Single Flanged Wheel Casters - Flanged Wheel Casters
Bill of material
95-6002001-18-272.252.58.58.5777.375
PN
Reference Number
95-6002001-18-272.252.58.58.5777.375
SERIES
Series
95
CT
Caster Type
Single Flanged
WD
Dia.
Inch
WW
Width
Inch
WT
Material
Single Flanged Cast Iron
Single Flanged Steel
Single Flanged Cast Iron
Single Flanged Steel
BRNG
Bearing
Straight Roller
Precision Tapered
Straight Roller
Precision Tapered
C
C Flange Dia.
Inch
D
D Width
Inch
E
E Wheel Hub Length
Inch
XTPS
X Top Plate Size
Inch
YTPS
Y Top Plate Size
Inch
XBHS
X Bolt Hole Spacing
Inch
YBHS
Y Bolt Hole Spacing
Inch
OH
OAH
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D