IFC 4.0
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
2-71-12004001-76-1457.253.3755.254.1256.125S0.5614.585
Caster Concepts
Casters
Pneumatic Wheel Casters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{casterconcepts/casters/pneumatic_wheel/2_71_pn_asmtab.prj},{NB=2-71-12004001-76-14057.253.3755.254.1256.125S0.5614.585},{WD0=8},{SERIES=2-71},{CT=1},{WD=12},{WT=Pneumatic},{SLS=},{SL=4.00},{SLO=},{NY=},{SLOP=0},{WB=},{BHDIA=0.56},{XTPS=5.00},{YTPS=7.25},{XBHS=3.375},{YBHS=5.250},{XST=4.125},{YST=6.125},{HT=S},{OH=14.585},{PPATH=2_71_pn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-71 Series Pneumatic Casters - Pneumatic Wheel Casters
Bill of material
2-71-12004001-76-1457.253.3755.254.1256.125S0.5614.585
PN
Reference Number
2-71-12004001-76-1457.253.3755.254.1256.125S0.5614.585
SERIES
Series
2-71
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
12
13
14
15
16
17
18
12
13
14
15
16
17
18
Inch
WW
Width
4.0
Inch
SIZE
Size
4.10/6
PR
Ply Rating
4
BRNG
Bearing
Straight Roller
SLS
Swivel Lead Default/Custom
Default
Custom
Default
Custom
SL
Swivel Lead
4.00
4.00
Inch
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
NY
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
SLOP
Lock Position
0
0
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
BHDIA
Bolt Hole Dia.
0.560
0.440
0.690
0.810
0.560
0.440
0.690
0.810
Inch
XTPS
X Top Plate Size
Inch
YTPS
Y Top Plate Size
Inch
XBHS
X Bolt Hole Spacing
Inch
YBHS
Y Bolt Hole Spacing
Inch
XST
X Slotted to
Inch
YST
Y Slotted to
Inch
HT
Hole Type
Slot Type
Single Hole
Slot Type
Single Hole
OH
OAH
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D