IFC 4.0
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
94-10002501-60-141550-23008.58.57713.5
Caster Concepts
Casters
Vertical Mounted Spring Casters
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{casterconcepts/casters/vertical_mounted_spring/94_asmtab.prj},{NB=94-10002501-60-141550-230008.58.57713.5},{SERIES=94},{CT=1},{WD=10},{CAP=1550-2300},{WW=2.5},{WT=60},{BRNG=1},{SLO=},{NY=},{SLOP=0},{WB=},{TG=0},{NOTE=Rigid Info},{XTPS=8.50},{YTPS=8.50},{XBHS=7.000},{YBHS=7.000},{OH=13.5},{TL=2.25000},{LEGT=0.500},{PT=0.500},{PPATH=94_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
94 Series Casters - Vertical Mounted Spring Casters
Bill of material
94-10002501-60-141550-23008.58.57713.5
PN
Reference Number
94-10002501-60-141550-23008.58.57713.5
SERIES
Series
94
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
10.000
12.000
16.000
10.000
12.000
16.000
Inch
CAP
Capacity
1550-2300
1900-2800
3700-5500
5100-7500
1550-2300
1900-2800
3700-5500
5100-7500
lbs.
WW
Width
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
3 1/16
3 1/8
3 3/16
3 1/4
3 5/16
3 3/8
3 7/16
3 1/2
3 9/16
3 5/8
3 11/16
3 3/4
3 13/16
3 7/8
3 15/16
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
2 1/2
2 9/16
2 5/8
2 11/16
2 3/4
2 13/16
2 7/8
2 15/16
3
3 1/16
3 1/8
3 3/16
3 1/4
3 5/16
3 3/8
3 7/16
3 1/2
3 9/16
3 5/8
3 11/16
3 3/4
3 13/16
3 7/8
3 15/16
4
4 1/16
4 1/8
4 3/16
4 1/4
4 5/16
4 3/8
4 7/16
4 1/2
4 9/16
4 5/8
4 11/16
4 3/4
4 13/16
4 7/8
4 15/16
5
Inch
WT
Material
Polyurethane
H.D. Polyurethane
Hard Polyurethane (70D)
H.D. Hard Polyurethane (70D)
T/R Polyurethane
H.D. T/R Polyurethane
Phenolic Resin
Polyurethane
H.D. Polyurethane
Hard Polyurethane (70D)
H.D. Hard Polyurethane (70D)
T/R Polyurethane
H.D. T/R Polyurethane
Phenolic Resin
SL
Swivel Lead
4.000
Inch
BRNG
Bearing
Straight Roller
Precision Tapered
Straight Roller
Precision Tapered
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
NY
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
SLOP
Lock Position
0
0
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
Poly Lock Brake
w/o Wheel Brake
Face Contact Wheel Brake
Poly Lock Brake
XTPS
X Top Plate Size
Inch
YTPS
Y Top Plate Size
Inch
XBHS
X Bolt Hole Spacing
Inch
YBHS
Y Bolt Hole Spacing
Inch
OH
OAH
Inch
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D