IFC 4.0
可提供的產品目錄語言:
English
中文
中文
HB 4-28-2-10X6
Chinese Manufacturers
霍力特管阀
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{chinese_manufacturers/hlt/hb4-28-2002.prj},{NB=HB 4-28-2-10X6},{IDNR=},{SERIES=2},{D0=0},{D01=0},{DN=10},{DN1=6},{D=7.5},{D1=8.8},{D2=14.5},{M=M16X1},{DD=16},{P=1.0},{DD2=14},{H=5.0},{T=14},{D3=3.7},{D4=4.6},{D5=10.5},{M1=M12X1},{DD1=12},{P1=1.0},{DD3=10},{H1=5.5},{T1=13},{L=50},{L1=30},{S=17},{B=6},{M3=3.07},{M4=9.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 80
HELP_VARIABLE
公司
Chinese Manufacturers
描述
HB4-28-2002 - Cross,E type,flared tube
明细表
HB 4-28-2-10X6
IDNR
Ident number
SERIES
2
2
D0
assumed size
0
0
mm
D01
assumed size
0
0
mm
DN
nominally outer dia.
10
10
mm
DN1
nominally outer dia.
6
6
mm
D
7.5
7.5
mm
D1
8.8
8.8
mm
D2
14.5
14.5
mm
M
M16X1
M16X1
DD
16
16
mm
P
1.0
1.0
mm
DD2
14
14
mm
H
5.0
5.0
mm
T
14
14
mm
D3
3.7
3.7
mm
D4
4.6
4.6
mm
D5
10.5
10.5
mm
M1
M12X1
M12X1
DD1
12
12
mm
P1
1.0
1.0
mm
DD3
10
10
mm
H1
5.5
5.5
mm
T1
13
13
mm
L
50
50
mm
L1
30
30
mm
S
17
17
mm
B
6
6
mm
M3
weight of 100 pieces of Aluminium alloy in theory
3.07
3.07
Kg
M4
weight of 100 pieces of steel in theory
9.7
9.7
Kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D