IFC 4.0
可提供的產品目錄語言:
English
中文
中文
HB 4-22-16
Chinese Manufacturers
茂强机械
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{chinese_manufacturers/nbmq/hb4-22-2002.prj},{NB=HB 4-22-16},{IDNR=},{SERIES=1},{D0=16},{DN=0},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{DD1=23},{DD2=42},{T1=32},{B=2},{L=37},{L1=57},{C=15.0},{BB=16},{S=24},{M1=8.22},{M2=22.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
公司
Chinese Manufacturers
描述
HB4-22-2002 - Tee,B type,asymmetry,flared tube
明细表
HB 4-22-16
IDNR
Ident number
SERIES
1
1
D0
nominal size
16
16
mm
DN
nominal size
0
0
mm
D
16.0
16.0
mm
D1
17.2
17.2
mm
D2
24.8
24.8
mm
M
M27X1.5
M27X1.5
DD
27
27
mm
P
1.5
1.5
mm
H
6.5
6.5
mm
T
18
18
mm
DD1
23
23
mm
DD2
42
42
mm
T1
32
32
mm
B
2
2
mm
L
37
37
mm
L1
57
57
mm
C
15.0
15.0
mm
BB
16
16
mm
S
24
24
mm
M1
weight of 100 pieces of Aluminium alloy in theory
8.22
8.22
Kg
M2
weight of 100 pieces of steel in theory
22.9
22.9
Kg
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D