IFC 4.0
可提供的產品目錄語言:
English
English
B3104F-1-1/2 PLN
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3104f_asmtab.prj},{NB=B3104F-1-1/2_PLN},{BPN=B3104},{PS=1.50000000},{FINISH=PLN},{A=3/8-16},{A1=0.37500},{D=2.00000000},{DMM=50.8},{E=2.50000000},{EMM=63.5},{F=1.00000000},{FMM=25.4},{DL=250},{DLKN=1.11},{AWT=30},{AWTKG=13.6},{PSTEXT=1-1/2},{LOD=},{SCREWPN=1/4-20x2-3/4HHCS},{NUTPN=0.25000},{PPATH=parts/b3104_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3104F - Light-Duty Clevis Hanger - Felt Lined - Pipe Hangers
Bill of material
B3104F-1-1/2 PLN
PN
Part Number
B3104F-1-1/2 PLN
B3104F-1-1/2 PLN
PS
Pipe Size
1 1/2
1 1/2
Inch
PSMM
Pipe Size
38
38
mm
FINISH
Finish
Plain
Electro-Galvanized/Zinc Plated
Dura-Green
Plain
Electro-Galvanized/Zinc Plated
Dura-Green
A
A - Rod Size
3/8-16
3/8-16
Inch
B
4.070
4.070
Inch
BMM
B
103.4
103.4
mm
C
3.226
3.226
Inch
CMM
C
81.9
81.9
mm
D
D - Rod Take-Out
2
2
Inch
DMM
D - Rod Take-Out
50.8
50.8
mm
E
2 1/2
Inch
EMM
E
63.5
mm
F
F - Adjustment
1
1
Inch
FMM
F - Adjustment
25.4
25.4
mm
DL
Design Load
250
250
lbs.
DLKN
Design Load
1.11
1.11
kN
AWT
Approx. Wt./100
30
30
lbs.
AWTKG
Approx. Wt./100
13.6
13.6
kg
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D