IFC 4.0
可提供的產品目錄語言:
English
English
980 1/2 PLN
Eaton B-Line
TOLCO Seismic Bracing
Seismic Bracing
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{cooperbline/tolco/seismic/980_2_asmtab.prj},{NB=980_1/2_PLN},{SIZE=0.50000000},{FIN=PLN},{A=5.25000000},{B=1.87500000},{H=0.56250000},{LUL=2765},{LFM=2800},{WT=139},{PPATH=980_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 980 - Universal Swivel Sway Brace Attachment
Bill of material
980_1/2_PLN
PN
Part Number
980_1/2_PLN
980_1/2_PLN
SIZE
Size
1/2
1/2
Inch
FIN
Finish
Plain
Electro-Galvanized
Stainless Steel
Plain
Electro-Galvanized
Stainless Steel
A
Dim. A
5 1/4
Inch
B
Dim. B
1 7/8
Inch
H
Hole Size
9/16
9/16
Inch
LUL
Max. Design Load (cULus)
2765
Lbs.
LFM
Max. Design Load (FM)
2800
Lbs.
WT
Approx. Wt./100
139
139
Lbs.
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D