IFC 4.0
可提供的產品目錄語言:
English
English
WSRD33541
Eaton Crouse-Hinds
Plugs and Receptacles
Interlocked Heavy Duty Plugs & Receptacles - Non-hazardous
WSRD Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{coopercrousehinds/plug_and_receptacle/interlocked_hd_pr_non_hazardous/arktite_wsrd_interlocked_reds/arktite_wsrd_inerlocked_reds_asmtab.prj},{NB=WSRD33541},{SERIES=WSRD},{A=3},{F=4},{CONF=1},{V=600 VAC/250 VDC},{D=6.720},{LOD=},{PPATH=parts/wsrd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Arktite® WSRD Series - Interlocked Receptacles with Enclosed Disconnect Switches
Bill of material
WSRD33541
PN
Part No.
WSRD33541
SERIES
Series
WSRD
A
Amperage
30A
60A
100A
30A
60A
100A
F
Fusing
Non-fusible
Fusible
Non-fusible
Fusible
CONF
Configuration
3 Wire, 3 Pole, Style 1
3 Wire, 4 Pole, Style 2
3 Wire, 3 Pole, Style 1
3 Wire, 4 Pole, Style 2
V
Voltage
600 VAC/250 VDC
AA
A
16.500
Inch
B
16.750
Inch
C
24.099
Inch
D
6.720
Inch
WT
Weight
23.083
LBS.
LOD
Level of Detail
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D