IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
PA-850-102V-NG2
NIDEC COMPONENTS
PRESSURE SENSORS
Pressure tranducers with AMP PA Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{copal/sensors/pressure_tranducers_with_amp/pa_850.prj},{NB=PA-850-102V-NG2},{CNSORDERNO=PA-850-102V-NG2},{PR=0~-100 kPa},{PRF=Gauge (Vacuum)},{SOI=NPN open collector},{F=G 1/4 with M5 female screw},{V=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
PA-850
Bill of material
PA-850-102V-NG2
CNSORDERNO
Order Number
PA-850-102V-NG2
PA-850-102V-NG2
PR
Rated Pressure Range
0~-100 kPa
0~-100 kPa
PRF
Pressure Reference
Gauge (Vacuum)
Gauge (Vacuum)
SOI
Switch Output Interface
NPN Open Collector
NPN Open Collector
F
Fitting
G 1/4 with M5 female screw
G 1/4 with M5 female screw
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D