IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
329010
dk Fixturing systems
SCHIENENFIX Perfect modularity for optical and multi-sensorial measuring with zero-point referencing
Clamping elements
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dk/schienenfix/spannelemente/dk0168_asmtab.prj},{NB=329010},{BEST=329010},{D=34},{D1=35},{H=38.7},{AN=SWA 5},{BS=Infotext},{INFO=Info},{XA=0.000},{XB=20.000},{TYP=2.000},{TYP1=1.000},{PPATH=dk0168_schb.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
dk Fixturing systems
Description
34 mm precision three-jaw chuck - -
Bill of material
329010
BEST
Order No.
329010
329010
D
diameter
34
mm
D1
diameter
35
mm
H
Height
38.7
38.7
mm
AN
Anschluss
SWA 5
SWA 5
mm
BS
Beschreibng
Information
Infotext
INFO
Technical Information
Info
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D