IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
303600
dk Fixturing systems
SPANNFIX ECO Reproducible fixtures through grid holes and base rails
Structural elements
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dk/spannfix_eco/aufbauelemente/dk0037.prj},{NB=303600},{BEST=303600},{SSTELLE=SWA 8},{D=15},{H=19.8},{H1=12.5},{BS=Infotext},{TYP=1.000},{XB=12.000},{XC=0.500},{XD=2.500},{NDM=4.000},{SW=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Centre points - -
Bill of material
303600
BEST
Order No.
303600
303600
SSTELLE
Interface fitted
SWA 8
mm
D
diameter
15
15
mm
H
Height
19.8
19.8
mm
H1
12.5
12.5
mm
BS
Description
Information
Infotext
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D