IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
279210 1
dk Fixturing systems
SPANNFIX ECO Reproducible fixtures through grid holes and base rails
Clamping elements
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dk/spannfix_eco/spannelemente/dk0084_asmtab.prj},{NB=279210_1},{BEST=279210},{SPANNB=0-25},{SSTELLE=SWA 8},{AUSF=mit Querprisma in unterer Backe},{ABB=1},{BS=Infotext},{TYP=2.0},{TYP1=5.0},{TYP2=1.0},{TYP3=2.0},{PPATH=dk0084_schb.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
dk Fixturing systems
Description
Parallel clamps with guide pin - -
Bill of material
279210_1
BEST
Order No.
279210
279210
SPANNB
Clamping range
0-25
0-25
mm
SSTELLE
Interface fitted
SWA 8
SWA 8
AUSF
Version
with transverse V-block in lower jaw
ABB
Fig.
1
1
BS
Description
Information
Infotext
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D