IFC 4.0
可提供的產品目錄語言:
English
English
K771132244040EU
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Aluminium Mold Bases Plastics
dme_standard
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dme/d_m_e_euro/2/e/dme_standard/k7711.prj},{NB=K771132244040EU-2e},{REF=K771132244040EU},{REFOLD=K 7711},{D2=32},{D1=24},{B=40},{L=40},{D3=38},{D4=M12},{L2=6},{L5=22},{TYPE=AFN 296},{D4A=12.000},{D4B=10.106},{RB=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
D-M-E
Description
K7711 - Leader pin bushings - DME
Bill of material
K771132244040EU
REF
Catalog Number
K771132244040EU
K771132244040EU
D2
Diameter
32
32
mm
D1
Diameter
24
24
mm
B
Length
40
40
mm
L
Length
40
40
mm
D3
Diameter
38
38
mm
D4
Thread
M12
M12
mm
L2
Length
6
6
mm
L5
Length
22
22
mm
TYPE
Type
AFN 296
AFN 296
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D