IFC 4.0
可提供的產品目錄語言:
English
English
F1125182227
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dme/d_m_e_euro/5/f1125.prj},{NB=F1125182227},{PN=F1125182227},{DESC=F1125 18 x 22 × 27},{D=18},{D1=24},{D2=27},{F=22},{S=27},{M=6},{D4=27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
D-M-E
Description
F1125 - Guide Bushing Self lubricating - DME - Mat. 2.0975 - Graphite 200HB
Bill of material
F1125182227
PN
Part Number
F1125182227
F1125182227
DESC
Description
F1125 18 x 22 × 27
F1125 18 x 22 × 27
D
Diameter D
18
18
mm
D1
Diameter D1
24
24
mm
D2
Diameter D2
27
27
mm
F
Length F
22
22
mm
S
Length S
27
27
mm
M
Depth M
6
mm
D4
Diameter D4
27
27
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D