IFC 4.0
可提供的產品目錄語言:
English
English
F1145361722
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dme/d_m_e_euro/5/f1145.prj},{NB=F1145361722},{REF=F1145361722},{DESC=F1145 36 x 17 x 22 BALL BUSH F.SUPP.PILL.},{D1=36},{S=17},{F=22},{D2=54},{D3=58}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
D-M-E
Description
F1145 - Ball Guide bushing for Ejector set - DME - Mat. 1.3505 - 62 HRC
Bill of material
F1145361722
REF
Catalog Number
F1145361722
F1145361722
DESC
Description
F1145 36 x 17 x 22 BALL BUSH F.SUPP.PILL.
F1145 36 x 17 x 22 BALL BUSH F.SUPP.PILL.
D1
Diameter D1
36
36
mm
S
Length S
17
17
mm
F
Length F
22
22
mm
D2
Diameter D2
54
54
mm
D3
Diameter D3
58
58
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D