IFC 4.0
可提供的產品目錄語言:
English
English
GB11218160
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dme/d_m_e_euro/5/gb_112.prj},{NB=GB11218160},{REF=GB11218160},{REFOLD=GB 112 18 x 160},{D1=18},{L=160},{D2=22},{L1=7},{K=6},{V1=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
D-M-E
Description
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
Bill of material
GB11218160
REF
Catalog Number
GB11218160
GB11218160
D1
Diameter d1
18
18
mm
L
Length l
160
160
mm
D2
Diameter d2
22
22
mm
L1
Length l1
7
7
mm
K
Length k
6
6
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D