IFC 4.0
可提供的產品目錄語言:
English
English
WZ8031E32203A
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dme/d_m_e_euro/5/wz8031_a.prj},{NB=WZ8031E32203A},{REF=WZ8031E32203A},{REFOLD=WZ 8031 A-32-203},{DH=32},{DD=16.0},{L0=203},{B=7.5},{H=9.2},{R=304},{L1=10},{S1=20.0},{F1=6171},{L2=12},{S2=24.0},{F2=7405},{LN=15},{SN=30.45},{FN=9257},{DMM=45},{DN=13680},{PSTOL=0.010},{INFO=Informations},{V1=19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 39
HELP_VARIABLE
Company
D-M-E
Description
WZ 8031 A Silbere die springs, rectangular wire ISO 10243 - DME
Bill of material
WZ8031E32203A
REF
Catalog Number
WZ8031E32203A
WZ8031E32203A
DH
Dh Diameter of bore hole in mm
32
32
mm
DD
Dd Diameter of rod in mm
16.0
16.0
mm
L0
Lo Free lenght in mm
203
203
mm
B
b
7.5
7.5
mm
H
h
9.2
9.2
mm
R
Spring rate
304
304
N/mm
L1
Load
10
%
S1
Lenght of deflection in mm for long life
20.0
20.0
mm
F1
Load in N for long life
6171
6171
N
L2
Load
12
%
S2
Lenght of deflection in mm for avarage life
24.0
24.0
mm
F2
Load in N for avarage life
7405
7405
N
LN
Load
15
%
SN
Lenght of deflection in mm max. of free lenght Lo
30.45
30.45
mm
FN
max/load in Nmax. of free lenght Lo
9257
9257
N
DMM
D
45
45
mm
DN
D
13680
13680
N
INFO
Informations
Information
Informations
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D