IFC 4.0
可提供的產品目錄語言:
English
English
WZ8031E25127GR
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dme/d_m_e_euro/5/wz8031_v.prj},{NB=WZ8031E25127GR},{REF=WZ8031E25127GR},{REFOLD=WZ 8031 V-25-127},{DH=25.0},{DD=12.5},{L0=127},{B=5.4},{H=2.7},{R=16.7},{L1=25},{S1=31.8},{F1=531},{L2=30},{S2=38.1},{F2=636},{LN=40},{SN=50.8},{FN=848},{DMM=64.1},{DN=1070},{PSTOL=0.010},{INFO=Informations},{V1=54}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 109
HELP_VARIABLE
Company
D-M-E
Description
WZ 8031 V Green die springs, rectangular wire ISO 10243 - DME
Bill of material
WZ8031E25127GR
REF
Catalog Number
WZ8031E25127GR
WZ8031E25127GR
DH
Dh Diameter of bore hole in mm
25.0
25.0
mm
DD
Dd Diameter of rod in mm
12.5
12.5
mm
L0
Lo Free lenght in mm
127
127
mm
B
b
5.4
5.4
mm
H
h
2.7
2.7
mm
R
Spring rate
16.7
16.7
N/mm
L1
Load
25
%
S1
Lenght of deflection in mm for long life
31.8
31.8
mm
F1
Load in N for long life
531
531
N
L2
Load
30
%
S2
Lenght of deflection in mm for avarage life
38.1
38.1
mm
F2
Load in N for avarage life
636
636
N
LN
Load
40
%
SN
Lenght of deflection in mm max. of free lenght Lo
50.8
50.8
mm
FN
max/load in Nmax. of free lenght Lo
848
848
N
DMM
D
64.1
64.1
mm
DN
D
1070
1070
N
INFO
Informations
Information
Informations
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D