IFC 4.0
可提供的產品目錄語言:
English
English
SVK200
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dme/d_m_e_euro/7/svk200_300_500.prj},{NB=SVK200},{REF=SVK200},{REFOLD=SVK 200},{DD=9},{RP=1/8\" BSP},{D=17.0},{L2=39},{SERIE=N6},{Z=8.000},{L1=19.0500},{L3=45.2120},{D1=22.6060},{D2=19.0500},{EV=14.6685},{SV=12.7000},{NDM=9.7280},{KDM=8.5660},{T3=11.6002},{T4=6.9012},{PSTOL=0.001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
D-M-E
Description
SVK 200-300-500 Female Jiffy Matics - DME
Bill of material
SVK200
REF
Catalog number
SVK200
SVK200
DD
Diameter
9
9
mm
RP
Thread
1/8" BSP
1/8" BSP
D
Diameter
17.0
17.0
mm
L2
Length
39
39
mm
SERIE
N6
N6
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D