IFC 4.0
可提供的產品目錄語言:
English
English
136529
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/an_gt_i.prj},{NB=136529},{SERIES=207},{SS=1-7/16},{SS1=1.4375},{PN=136529},{DESCRIPTION=AN-GT-07-107-D},{A=1.62},{A1=1.620000},{C=0.75},{C1=0.7500},{D=2.8346},{D1=2.8346},{J=0.20},{J1=0.200},{L=2.38},{L1=2.380000},{N=10 - 32 x 1/4},{W=0.54},{W1=0.540000},{X=1.14},{X1=1.140000},{Y=1.08},{Y1=1.080000},{KDM1=0.1449},{NDM1=0.1900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Normal Duty Adapter and Nut Inch Bore D - GT and GTM Adapter & Lock Nut Assemblies
Bill of material
136529
SERIES
Series
207
207
SS
Shaft Size
1-7/16
1-7/16
Inch
PN
Part No.
136529
136529
DESCRIPTION
Description
AN-GT-07-107-D
AN-GT-07-107-D
A
1.62
1.62
Inch
C
0.75
0.75
Inch
D
2.8346
2.8346
Inch
J
0.20
0.20
Inch
L
2.38
2.38
Inch
N
Screw (UNF)
10 - 32 x 1/4
W
0.54
0.54
Inch
X
1.14
1.14
Inch
Y
1.08
1.08
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D