IFC 4.0
可提供的產品目錄語言:
English
English
136599
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/an_gtm_m.prj},{NB=136599i},{SERIES=210},{SS=45},{SS1=45.0000},{PN=136599},{DESCRIPTION=AN-GTM-10-45M-D},{A=47.2},{A1=47.200000},{C=22.1},{C1=22.1000},{D=90},{D1=90.0000},{J=6.4},{J1=6.400},{L=79.5},{L1=79.500000},{N=10 - 32 x 1/4},{W=16.0},{W1=16.000000},{X=32.0},{X1=32.000000},{Y=31.2},{Y1=31.200000},{KDM1=3.9624},{NDM1=4.8260}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Medium Duty Adapter and Nut Metric Bore - GT and GTM Adapter & Lock Nut Assemblies
Bill of material
136599
SERIES
Series
210
210
SS
Shaft Size
45
45
mm
PN
Part No.
136599
136599
DESCRIPTION
Description
AN-GTM-10-45M-D
AN-GTM-10-45M-D
A
47.2
47.2
mm
C
22.1
22.1
mm
D
90
90
mm
J
6.4
6.4
mm
L
79.5
79.5
mm
N
Screw (UNF)
10 - 32 x 1/4
W
16.0
16.0
mm
X
32.0
32.0
mm
Y
31.2
31.2
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D