IFC 4.0
可提供的產品目錄語言:
English
English
129309
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/f2b_gt_i_asmtab.prj},{NB=129309},{SERIES=206},{BOD=2.4409},{SS=1-1/4},{SS1=1.250},{PN=129309},{DESCRIPTION=F2B-GT-104S},{LUBE=},{WEIGHT=2.5},{A=1-39/64},{A1=1.609},{B=5-9/16},{B1=5.563},{C=1-45/64},{C1=1.703},{D=4-19/32},{D1=4.594},{F=7/16},{F1=0.438},{H=1/2},{J=19/32},{J1=0.594},{L=2},{L1=2.000},{M=3-1/8},{M1=3.125},{N=1-9/16},{N1=1.563},{Z=1-21/32},{Z1=1.656},{PPATH=f2b_gt_i_templ.prj},{H1=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Two-Bolt Flange Inch Bore - GT Normal Duty 2 Bolt Flange Bearings
Bill of material
129309
SERIES
Series
206
206
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part No.
129309
129309
DESCRIPTION
Description
F2B-GT-104S
F2B-GT-104S
A
1-39/64
1-39/64
Inch
B
5-9/16
5-9/16
Inch
C
1-45/64
1-45/64
Inch
D
4-19/32
4-19/32
Inch
F
Bolt Diameter
7/16
7/16
Inch
H
1/2
1/2
Inch
J
19/32
19/32
Inch
L
2
2
Inch
M
3-1/8
3-1/8
Inch
N
1-9/16
1-9/16
Inch
Z
1-21/32
1-21/32
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D