IFC 4.0
可提供的產品目錄語言:
English
English
129753
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/fc_gt_asmtab.prj},{NB=129753},{SERIES=209},{BOD=85.0},{SS=45},{PN=129753},{DESCRIPTION=FC-GT-45M},{PNSL=129504},{DESCRIPTIONSL=FC-GT-09},{PNA=136557},{DESCRIPTIONA=AN-GT-09-45M-D},{W=2.5},{A=47.0},{B=146.1},{C=50.0},{D=120.7},{E=11.2},{F=M12},{F1=12.5},{G=38.9},{H=23.1},{K=101.60/101.55},{K1=101.60},{L=72.6},{Z=39.9},{INFO=Infotext},{PPATH=fc_gt_templ.prj},{CAPS=4450},{CAPD=7891}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Flange Cartridge Metric Bore - GT Normal Duty Piloted Flange Bearings
Bill of material
129753
SERIES
Series
209
209
SS
Shaft Size
45
45
mm
PN
Part no.
129753
129753
DESCRIPTION
Description
FC-GT-45M
FC-GT-45M
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
129504
129504
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
FC-GT-09
FC-GT-09
PNA
Part No. of Adapter Sleeve & Lock Nut
136557
136557
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
AN-GT-09-45M-D
AN-GT-09-45M-D
W
Weight
2.5
2.5
kg
A
47.0
47.0
mm
B
146.1
146.1
mm
C
50.0
50.0
mm
D
120.7
120.7
mm
E
11.2
11.2
mm
F
M12
M12
G
38.9
38.9
mm
H
23.1
23.1
mm
K
101.60/101.55
101.60/101.55
mm
L
72.6
72.6
mm
Z
39.9
39.9
mm
CAPS
Capacity Static
4450
4450
lbs
CAPD
Capacity Dynamic
7891
7891
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D