IFC 4.0
可提供的產品目錄語言:
English
English
129786
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/ins_gt_i_asmtab.prj},{NB=129786},{SERIES=208},{PN=129786},{SS=1-1/2},{DESCRIPTION=INS-GT-108},{WEIGHT=2.2},{SS1=1.5000},{A=1-27/32},{A1=1.843750},{C=0.8661},{C1=0.8661},{D=3.1496},{D1=3.1496},{J=0.224},{J1=0.224},{L=2-1/2},{L1=2.500000},{N=10 - 32 x 1/4},{W=21/32},{W1=0.656250},{X=1-9/64},{X1=1.140625},{Y=1-3/16},{Y1=1.187500},{KDM1=0.1560},{NDM1=0.1900},{PPATH=ins_gt_i_templ.prj},{INFO=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Insert Inch Bore - GT Normal Duty Bearing Inserts
Bill of material
129786
SERIES
Series
208
208
PN
Part No.
129786
129786
SS
Shaft Size
1-1/2
1-1/2
Inch
DESCRIPTION
Description
INS-GT-108
INS-GT-108
A
1-27/32
1-27/32
Inch
C
0.8661
0.8661
Inch
D
3.1496
3.1496
Inch
J
0.224
0.224
Inch
L
2-1/2
2-1/2
Inch
N
Screw (UNF)
10 - 32 x 1/4
W
21/32
21/32
Inch
X
1-9/64
1-9/64
Inch
Y
1-3/16
1-3/16
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D