IFC 4.0
可提供的產品目錄語言:
English
English
129814
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/ins_gtm_i_asmtab.prj},{NB=INS-GTM-115},{SERIES=211},{SS=1-15/16},{PN=129814},{DESCRIPTION=INS-GTM-115},{WEIGHT=3.4},{SS1=1.9375},{A=1-59/64},{A1=1.859375},{C=0.9449},{C1=0.9449},{D=3.9370},{D1=3.9370},{J=0.267},{J1=0.267},{L=3-1/4},{L1=3.250000},{N=10 - 32 x 1/4},{W=45/64},{W1=0.703125},{X=1-3/16},{X1=1.187500},{Y=1-7/32},{Y1=1.218750},{KDM1=0.1560},{NDM1=0.1900},{PPATH=ins_gtm_i_templ.prj},{INFO=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Medium Duty Insert Inch Bore - GT Normal Duty Corrosion Resistant Bearing Inserts
Bill of material
129814
SERIES
Series
211
211
SS
Shaft Size
1-15/16
1-15/16
Inch
PN
Part No.
129814
129814
DESCRIPTION
Description
INS-GTM-115
INS-GTM-115
A
1-59/64
1-59/64
Inch
C
0.9449
0.9449
Inch
D
3.9370
3.9370
Inch
J
0.267
0.267
Inch
L
3-1/4
3-1/4
Inch
N
Screw (UNF)
10 - 32 x 1/4
W
45/64
45/64
Inch
X
1-3/16
1-3/16
Inch
Y
1-7/32
1-7/32
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D