IFC 4.0
可提供的產品目錄語言:
English
English
136298
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/nstu_gtm_asmtab_m.prj},{NB=136298},{SERIES=208},{SS=35},{SS1=35.000},{PN=136298},{DESCRIPTION=NSTU-GTM-35M},{PNSL=136214},{DESCRIPTIONSL=NSTU-GT-08},{PNA=136563},{DESCRIPTIONA=AN-GTM-08-35M-D},{W=2.1},{BOD=80.0000},{TUFS=NS400},{A=46.7},{A1=46.700},{B=136.7},{B1=136.700},{C=7.95},{C1=7.950},{D=76.2},{D1=76.200},{E=82.6},{E1=82.600},{F=22.2},{F1=22.200},{G=16.8},{G1=16.800},{H=29.5},{H1=29.500},{J=41.4},{J1=41.400},{L=66.5},{L1=66.500},{M=101.98/101.22},{M1=101.980},{N=120.7},{N1=120.700},{P=9.7},{P1=9.700},{R=15.5},{R1=15.500},{S=31.2},{S1=31.200},{Z=31.2},{Z1=31.200},{CAPS=4005},{CAPD=7332},{PPATH=nstu_gtm_temp_m.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Medium Duty Narrow Slot Take Up Metric Bore - GTM Normal Duty Narrow Slot Take-Up Bearings
Bill of material
136298
SERIES
Series
208
208
SS
Shaft Size
35
35
PN
Part No.
136298
136298
DESCRIPTION
Description
NSTU-GTM-35M
NSTU-GTM-35M
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
136214
136214
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
NSTU-GT-08
NSTU-GT-08
PNA
Part No. of Adapter Sleeve & Lock Nut
136563
136563
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
AN-GTM-08-35M-D
AN-GTM-08-35M-D
W
Weight
2.1
2.1
kg
TUFS
Take-up Frame Size
NS400
NS400
A
46.7
46.7
mm
B
136.7
136.7
mm
C
7.95
7.95
mm
D
76.2
76.2
mm
E
82.6
82.6
mm
F
22.2
22.2
mm
G
16.8
16.8
mm
H
29.5
29.5
mm
J
41.4
41.4
mm
L
66.5
66.5
mm
M
101.98/101.22
101.98/101.22
mm
N
120.7
120.7
mm
P
9.7
9.7
mm
R
15.5
15.5
mm
S
31.2
31.2
mm
Z
31.2
31.2
mm
CAPS
Capacity Static
4005
4005
lbs
CAPD
Capacity Dynamic
7332
7332
lbs
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D