IFC 4.0
可提供的產品目錄語言:
English
English
136262
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/p2b_gtm_asmtab.prj},{NB=136262},{SERIES=211},{SS=50},{PN=136262},{DESCRIPTION=P2B-GTM-50M},{LUBE=},{BOD=100.0},{WEIGHT=5.6},{A=48.8},{B=225.4},{C=58.7},{DMIN=161.9},{DMAX=188.9},{F=M16},{G=31.0},{H=22.2},{J=126.2},{L=82.6},{M=63.5},{R=17.9},{S=31.0},{U=100.0},{V=200.0},{W=20.6},{X=4.8},{Z=30.2},{INFO=Infotext},{PPATH=p2b_gtm_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Medium Duty Two-Bolt Pillow Block Metric Bore - GTM Medium Duty Pillow Blocks
Bill of material
136262
SERIES
Series
211
211
SS
Shaft Size
50
50
mm
PN
Part No.
136262
136262
DESCRIPTION
Description
P2B-GTM-50M
P2B-GTM-50M
A
48.8
48.8
mm
B
225.4
225.4
mm
C
58.7
58.7
mm
DMIN
Dmin
161.9
161.9
mm
DMAX
Dmax
188.9
188.9
mm
F
Bolt Diameter
M16
M16
G
31.0
31.0
mm
H
22.2
22.2
mm
J
126.2
126.2
mm
L
82.6
82.6
mm
M
63.5
63.5
mm
R
17.9
17.9
mm
S
31.0
31.0
mm
U
100.0
100.0
mm
V
200.0
200.0
mm
W
20.6
20.6
mm
X
4.8
mm
Z
30.2
30.2
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D