IFC 4.0
可提供的產品目錄語言:
English
English
136191
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/tpgm_gtm_asmtab_i.prj},{NB=136191},{SERIES=212},{BOD=4.3307},{SS=2-1/4},{PN=136191},{DESCRIPTION=TPGM-GTM-12},{LUBE=},{A=2-7/64},{A1=2.109},{B=7-1/2},{B1=7.500},{C=2-3/4},{C1=2.750},{D=7},{D1=7.000},{E=3 1/2},{E1=3.500},{J=7-7/16},{J2=7.438},{L=3-1/2},{L1=3.500},{R=49/64},{R1=0.766},{S=1-11/32},{S1=1.344},{T=2-3/4},{T1=2.750},{Z=1-5/16},{Z1=1.313},{PPATH=tpg_gt_templ_i.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Dodge
Description
Grip Tight Medium Duty Top Angle Take-up Inch Bore - GTM Type GM Top Angle Take-up Bearings
Bill of material
136191
SERIES
Series
212
212
SS
Shaft Size
2-1/4
2-1/4
Inch
PN
Part no.
136191
136191
DESCRIPTION
Description
TPGM-GTM-12
TPGM-GTM-12
A
2-7/64
2-7/64
Inch
B
7-1/2
7-1/2
Inch
C
2-3/4
2-3/4
Inch
D
7
7
Inch
E
3 1/2
3 1/2
Inch
J
7-7/16
7-7/16
Inch
L
3-1/2
3-1/2
Inch
R
49/64
49/64
Inch
S
1-11/32
1-11/32
Inch
T
2-3/4
2-3/4
Inch
Z
1-5/16
1-5/16
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D