IFC 4.0
可提供的產品目錄語言:
English
English
059754
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/dl_cyl_asmtab_i.prj},{NB=059754},{SERIES=206},{SS=1-1/8},{PN=059754},{DESCRIPTION=CYL-DL-102},{W=2.1},{BOD=2.440900},{A=1.56},{A1=1.560000},{B=0.94},{B1=0.940000},{C=1.42},{C1=1.420000},{D=3.500/3.498},{D1=3.500000},{L=2.22},{L1=2.220000},{CAPS=2250},{CAPD=4368},{BN=9},{BD=3/8},{PDI=1.8230},{IC=5-11},{SC=10-32},{TC=90},{MH=C.I.},{IR=4118},{OR=52100},{R=NYLON 6-6},{MB=52100},{SM=±2},{PPATH=dl_cyl_unit_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Dodge
Description
Cylindrical Housing D-Lok Inch Bore - DL Normal Duty Cylindrical Units
Bill of material
059754
SERIES
Series
206
206
SS
Shaft Size
1-1/8
1-1/8
Inch
PN
Part Number
059754
059754
DESCRIPTION
Description
CYL-DL-102
CYL-DL-102
W
Weight
2.1
2.1
lbs
A
1.56
1.56
Inch
B
0.94
0.94
Inch
C
1.42
1.42
Inch
D
3.500/3.498
3.500/3.498
L
2.22
2.22
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D