IFC 4.0
可提供的產品目錄語言:
English
English
126644
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/dlm_bearing_ins_m.prj},{NB=126644},{SERIES=208},{SS=35},{PN=126644},{DESCRIPTION=INS-DLM-35M},{WEIGHT=1.0},{A=51.1},{C=22.1},{D=80.000},{J=5.6},{L=69.6},{N=M6x20},{N1=6.000},{W=19.1},{Y=32.0},{Z=52.1},{CAPS=4005},{CAPD=7332}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Dodge
Description
D-Lok Medium Duty Insert Metric Bore - D-LOK
Bill of material
126644
SERIES
Series
208
208
SS
Shaft Size
35
35
mm
PN
Part Number
126644
126644
DESCRIPTION
Description
INS-DLM-35M
INS-DLM-35M
WEIGHT
Weight
1.0
1.0
kg
A
51.1
51.1
mm
C
22.1
22.1
mm
D
80.000
80.000
mm
J
5.6
5.6
mm
L
69.6
69.6
mm
N
N SCREW (UNF)
M6x20
M6x20
mm
W
19.1
19.1
mm
Y
32.0
32.0
mm
Z
52.1
52.1
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D