IFC 4.0
可提供的產品目錄語言:
English
English
068643
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/f2b_dl_hi_asmtab.prj},{NB=068643},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=068643},{DESCRIPTION=F2B-DL-104S-NL},{LF=NO-LUBE},{W=2.3},{BOD=2.4409},{BW=0.7067},{A=1.56},{A1=1.560000},{B=5.56},{B1=5.560000},{C=1.60},{C1=1.600000},{D=4.59},{D1=4.590000},{F=7/16},{F1=0.437500},{H=0.50},{H1=0.500000},{J=0.53},{J1=0.530000},{L=2.22},{L1=2.220000},{M=3.13},{M1=3.130000},{N=1.56},{N1=1.560000},{CAPS=2250},{CAPD=4368},{PPATH=f2b_dl_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Dodge
Description
D-Lok Two-Bolt Flange Inch Bore - DL Normal Duty 2-Bolt Flange Bearings
Bill of material
068643
SERIES
Series
206
206
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part No.
068643
068643
DESCRIPTION
Description
F2B-DL-104S-NL
F2B-DL-104S-NL
LF
Lubrication Feature
NO-LUBE
W
Weight
2.3
2.3
lbs
A
1.56
1.56
Inch
B
5.56
5.56
Inch
C
1.60
1.60
Inch
D
4.59
4.59
Inch
F
Bolt Diameter
7/16
7/16
Inch
H
0.50
0.50
Inch
J
0.53
0.53
Inch
L
2.22
2.22
Inch
M
3.13
3.13
Inch
N
1.56
1.56
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D