IFC 4.0
可提供的產品目錄語言:
English
English
064473
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/f2bz_dl_hi_asmtab.prj},{NB=064473},{SERIES=206},{SS=1-1/4},{PN=064473},{DESCRIPTION=F2BZ-DL-104S},{W=2.3},{A=1.56},{B=5.56},{C=1.72},{D=4.59},{E=0.12},{F=7/16},{F1=0.43750},{G=1.60},{H=0.50},{J=0.53},{K=3.150/3.148},{L=2.22},{M=3.13},{N=1.56},{CAPS=2250},{CAPD=4368},{BOD=2.4409},{KUT=57},{PPATH=f2bz_dl_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Dodge
Description
D-Lok Two-Bolt Piloted Flange Inch Bore - DL Normal Duty 2-Bolt Piloted Flange Bearings
Bill of material
064473
SERIES
Series
206
206
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part No.
064473
064473
DESCRIPTION
Description
F2BZ-DL-104S
F2BZ-DL-104S
W
Weight
2.3
2.3
lbs
A
1.56
1.56
Inch
B
5.56
5.56
Inch
C
1.72
1.72
Inch
D
4.59
4.59
Inch
E
0.12
0.12
Inch
F
7/16
7/16
Inch
G
1.60
1.60
Inch
H
0.50
0.50
Inch
J
0.53
0.53
Inch
K
3.150/3.148
3.150/3.148
Inch
L
2.22
2.22
Inch
M
3.13
3.13
Inch
N
1.56
1.56
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D