IFC 4.0
可提供的產品目錄語言:
English
English
126648
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/f2bz_iso_bolt_asmtab_m.prj},{NB=126648},{RS=206},{SS=30},{PN=126648},{DESCRIPTION=F2BZ-DL-30M},{W=1.1},{A=39.6},{B=141.2},{C=43.7},{D=116.6},{E=3.0},{F=M10},{F1=10.000},{H=12.7},{J=13.5},{K=80.10/79.96},{L=56.4},{M=82.6},{N=39.6},{CAPS=2250},{CAPD=4368},{P=3.0},{BOD=62.000},{PPATH=f2bz_iso_bolt_body_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Dodge
Description
D-Lok Ball Bearings Normal Duty 2-Bolt Piloted Flange - D-LOK
Bill of material
126648
RS
Series
206
206
SS
Shaft Size
30
30
mm
PN
Part Umber
126648
126648
DESCRIPTION
Description
F2BZ-DL-30M
F2BZ-DL-30M
W
Weight
1.1
1.1
kg
A
39.6
39.6
mm
B
141.2
141.2
mm
C
43.7
43.7
mm
D
116.6
116.6
mm
E
3.0
3.0
mm
F
Bolt Diameter
M10
M10
mm
H
12.7
12.7
mm
J
13.5
13.5
mm
K
80.10/79.96
80.10/79.96
mm
L
56.4
56.4
mm
M
82.6
82.6
mm
N
39.6
39.6
mm
CAPS
Static Capacity
2250
2250
lbs
CAPD
Dynamic Capacity
4368
4368
lbs
P
3.0
3.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D