IFC 4.0
可提供的產品目錄語言:
English
English
128849
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/f4b_dlm_flange_asmtab_i.prj},{NB=128849},{SERIES=211},{SS=1-15/16},{PN=128849},{DESCRIPTION=F4B-DLM-115},{W=11.1},{BOD=3.937000},{A=2.25},{A1=2.250000},{B=6.50},{B1=6.500000},{C=2.30},{C1=2.300000},{D=5.13},{D1=5.130000},{F=5/8},{F1=0.625000},{H=0.69},{H1=0.690000},{J=0.71},{J1=0.710000},{L=3.69},{L1=3.690000},{N=3.25},{N1=3.250000},{CAPS=5630},{CAPD=9975},{PPATH=f4b_dlm_flange_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Dodge
Description
D-Lok Medium Duty Four-Bolt Flange Inch Bore - DL Normal Duty 4-Bolt Flange Bearings
Bill of material
128849
SERIES
Series
211
211
SS
Shaft Size
1-15/16
1-15/16
Inch
PN
Part Number
128849
128849
DESCRIPTION
Description
F4B-DLM-115
F4B-DLM-115
W
Weight
11.1
11.1
lbs
A
2.25
2.25
Inch
B
6.50
6.50
Inch
C
2.30
2.30
Inch
D
5.13
5.13
Inch
F
5/8
5/8
Inch
H
0.69
0.69
Inch
J
0.71
0.71
Inch
L
3.69
3.69
Inch
N
3.25
3.25
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D