IFC 4.0
可提供的產品目錄語言:
English
English
134191
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/fb_cc_dl_asmtab.prj},{NB=134191},{SERIES=207},{SS=1-3/8},{SS1=1.37500},{PN=134191},{DESCRIPTION=F&B-CC-106-DL},{W=32.510},{BOD=2.8346},{A=10.35},{B=10.00},{C=5.50},{DMIN=7.75},{DMAX=8.25},{E=3.50},{F=1/2},{F1=0.50000},{G=0.88},{H=1.56},{J=5.63},{L=2.69},{M=3.00},{N=8.19},{CAPS=3065},{CAPD=5759},{PPATH=fb_cc_dl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Dodge
Description
D-Lok Fan and Blower Inch Bore - DL Normal Duty Tapped Base Pillow Blocks
Bill of material
134191
SERIES
Series
207
207
SS
Shaft Size
1-3/8
1-3/8
PN
Part No.
134191
134191
DESCRIPTION
Description
F&B-CC-106-DL
F&B-CC-106-DL
W
Weight
32.510
32.510
lbs
A
10.35
10.35
Inch
B
10.00
10.00
Inch
C
5.50
5.50
Inch
DMIN
D Min
7.75
7.75
Inch
DMAX
D Max
8.25
8.25
Inch
E
3.50
3.50
Inch
F
Bolt Dia.
1/2
1/2
G
0.88
0.88
Inch
H
1.56
1.56
Inch
J
5.63
5.63
Inch
L
2.69
2.69
Inch
M
3.00
3.00
Inch
N
Bearing Centers
8.19
8.19
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D