IFC 4.0
可提供的產品目錄語言:
English
English
062374
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/lf_dl_hm_asmtab.prj},{NB=062374},{SERIES=205},{SS=25},{SS1=25.000000},{PN=062374},{DESCRIPTION=LF-DL-25M},{W=0.45},{BOD=52.0000},{A=36.6},{A1=36.600000},{B=95.3},{B1=95.300000},{C=34.3},{C1=34.300000},{D=76.2},{D1=76.200000},{G=8.6},{G1=8.600000},{H=10.7},{H1=10.700000},{J=12.2},{J1=12.200000},{L=50.5},{L1=50.500000},{M=47.8},{M1=47.800000},{N=43.2},{N1=43.200000},{CAPS=1565},{CAPD=3146},{PPATH=lf_dl_hm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Dodge
Description
D-Lok LF Three-Bolt Flange Metric Bore - DL LFT Normal Duty 3-Bolt Flange Bearings
Bill of material
062374
SERIES
Series
205
205
SS
Shaft Size
25
25
mm
PN
Part No.
062374
062374
DESCRIPTION
Description
LF-DL-25M
LF-DL-25M
W
Weight
0.45
0.45
kg
A
36.6
36.6
mm
B
95.3
95.3
mm
C
34.3
34.3
mm
D
76.2
76.2
mm
G
8.6
8.6
mm
H
10.7
10.7
mm
J
12.2
12.2
mm
L
50.5
50.5
mm
M
47.8
47.8
mm
N
43.2
43.2
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D