IFC 4.0
可提供的產品目錄語言:
English
English
052668
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/lft_dl_hi_asmtab.prj},{NB=052668},{SERIES=205},{SS=1},{PN=052668},{DESCRIPTION=LFT-DL-100},{W=0.85},{BOD=2.047200},{A=1.44},{A1=1.440000},{B=3.75},{B1=3.750000},{C=1.35},{C1=1.350000},{D=3},{D1=3.000000},{G=0.34},{G1=0.340000},{H=0.42},{H1=0.420000},{J=0.48},{J1=0.480000},{L=1.99},{L1=1.990000},{M=2.63},{M1=2.630000},{N=1.44},{N1=1.440000},{CAPS=1565},{CAPD=3146},{PPATH=lft_dl_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Dodge
Description
D-Lok LFT Two-Bolt Flange Inch Bore - DL LFT Normal Duty 2-Bolt Flange Bearings
Bill of material
052668
SERIES
Series
205
205
SS
Shaft Size
1
1
Inch
PN
Part No.
052668
052668
DESCRIPTION
Description
LFT-DL-100
LFT-DL-100
W
Weight
0.85
0.85
lbs
A
1.44
1.44
Inch
B
3.75
3.75
Inch
C
1.35
1.35
Inch
D
3
3
Inch
G
0.34
0.34
Inch
H
0.42
0.42
Inch
J
0.48
0.48
Inch
L
1.99
1.99
Inch
M
2.63
2.63
Inch
N
1.44
1.44
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D