IFC 4.0
可提供的產品目錄語言:
English
English
128764
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/p2b_dl_flange_asmtab_i.prj},{NB=128764},{SERIES=207},{SS=1-1/4},{PN=128764},{DESCRIPTION=F2B-DL-104},{W=3.5},{A=1.75},{A1=1.750000},{B=6.13},{B1=6.130000},{C=1.79},{C1=1.790000},{D=5.12},{D1=5.120000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.57},{J1=0.570000},{L=2.69},{L1=2.690000},{M=3.75},{M1=3.750000},{N=1.84},{N1=1.840000},{CAPS=3065},{CAPD=5759},{BN=9},{BD=7/16},{PDI=2.1360},{IC=6-13},{SC=1/4-28},{TC=180},{MH=C.I.},{IR=4118},{OR=52100},{MR=NYLON 6/6},{MB=52100},{SM=±2},{BOD=2.834600},{PPATH=p2b_dl_flange_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Dodge
Description
D-Lok Two-Bolt Flange Inch Bore - DL Normal Duty 2-Bolt Flange Bearings
Bill of material
128764
SERIES
Series
207
207
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part Number
128764
128764
DESCRIPTION
Description
F2B-DL-104
F2B-DL-104
W
Weight
3.5
3.5
lbs
A
1.75
1.75
Inch
B
6.13
6.13
Inch
C
1.79
1.79
Inch
D
5.12
5.12
Inch
F
Bolt Diameter
1/2
1/2
Inch
H
0.56
0.56
Inch
J
0.57
0.57
Inch
L
2.69
2.69
Inch
M
3.75
3.75
Inch
N
1.84
1.84
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D