IFC 4.0
可提供的產品目錄語言:
English
English
062880
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/tp_dlm_asmtab.prj},{NB=062880},{SERIES=212},{SS=2-1/4},{SS1=2.250000},{BORE=4.33070},{PN=062880},{DESCRIPTION=TP-DLM-204},{W=17.2},{FS=TP30},{A=2.38},{B=7.50},{C=2.75},{D=7.00},{E=3.50},{J=7.44},{L=4.11},{N=1.48},{R=0.90},{T=2.75},{CAPS=6955},{CAPD=11791},{PPATH=tp_dlm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Dodge
Description
D-Lok Medium Duty Top Angle Take-up Inch Bore - DLM Medium Duty Top Angle Take-Up Bearings
Bill of material
062880
SERIES
Series
212
212
SS
Shaft Size
2-1/4
2-1/4
Inch
PN
Part No.
062880
062880
DESCRIPTION
Description
TP-DLM-204
TP-DLM-204
W
Weight
17.2
17.2
lbs
FS
Take-Up Frame Size
TP30
TP30
A
2.38
2.38
Inch
B
7.50
7.50
Inch
C
2.75
2.75
Inch
D
7.00
7.00
Inch
E
3.50
3.50
Inch
J
7.44
7.44
Inch
L
4.11
4.11
Inch
N
1.48
1.48
Inch
R
0.90
0.90
Inch
T
2.75
2.75
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D