IFC 4.0
可提供的產品目錄語言:
English
English
057266
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/wstu_dlm_hi_asmtab.prj},{NB=057266},{SERIES=211},{SS=1-15/16},{SS1=1.937500},{PN=057266},{DESCRIPTION=WSTU-DLM-115},{W=11.2},{FS=WS502},{BOD=3.937000},{BW=0.944900},{A=2.25},{A1=2.250000},{B=6.69},{B1=6.690000},{C=1.063},{C1=1.063000},{D=3.75},{D1=3.750000},{E=4.19},{E1=4.190000},{F=1-1/4},{F1=1.250000},{G=0.75},{G1=0.750000},{H=1.00},{H1=1.000000},{J=4.00},{J1=4.000000},{K=2.50},{K1=2.500000},{L=3.69},{L1=3.690000},{M=5.110/5.140},{M1=5.140000},{N=5.88},{N1=5.880000},{R=0.88},{R1=0.880000},{S=1.37},{S1=1.370000},{T=2.50},{T1=2.500000},{CAPS=5630},{CAPD=9975},{PPATH=wstu_dlm_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Dodge
Description
D-Lok Medium Duty Wide Slot Take Up Inch Bore - DLM Medium Duty Wide Slot Take-Up Bearings
Bill of material
057266
SERIES
Series
211
211
SS
Shaft Size
1-15/16
1-15/16
Inch
PN
Part No.
057266
057266
DESCRIPTION
Description
WSTU-DLM-115
WSTU-DLM-115
W
Weight
11.2
11.2
lbs
FS
Take-Up Frame Size
WS502
WS502
A
2.25
2.25
Inch
B
6.69
6.69
Inch
C
1.063
1.063
Inch
D
3.75
3.75
Inch
E
4.19
4.19
Inch
F
1-1/4
1-1/4
Inch
G
0.75
0.75
Inch
H
1.00
1.00
Inch
J
4.00
4.00
Inch
K
2.50
2.50
Inch
L
3.69
3.69
Inch
M
5.110/5.140
5.110/5.140
Inch
N
5.88
5.88
Inch
R
0.88
0.88
Inch
S
1.37
1.37
Inch
T
2.50
2.50
Inch
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D