IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
RQ 19 134 1:1 71 B5
Draintech
Right angle gearbox
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq19_asmtab.prj},{NB=RQ 19 134 1:1 71 B5},{FC=19},{VER=},{TR=134},{RAT=1:1},{FLANGE=71 B5},{FLANGEX='71 B5','80 B5','80 B14','90 B5','90 B14','100-112 B5','100-112 B14'},{BC=24},{D1=32},{G2=122},{G3=18.0},{G4=15},{G5=80.0},{L1=114},{L3L9=2.0},{L4=132},{L6=67},{L8=0},{L10=0.0},{L11=0.0},{H2=0},{H21=0.0},{H22=0},{H23=0},{H3=0.0},{H4=0},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{PPATH=parts/right_angle_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Draintech
Description
GEARBOX RQ19 - GEARBOX RQ19
Bill of material
RQ 19 134 1:1 71 B5
VER
Version
STANDARD
Reinforced
STANDARD
Reinforced
TR
Size G1
134
134
RAT
Ratio
1:1
1:1.5
1:2
1:3
1:4
1:1
1:1.5
1:2
1:3
1:4
FLANGE
Flange
71 B5
80 B5
80 B14
90 B5
90 B14
100-112 B5
100-112 B14
71 B5
80 B5
80 B14
90 B5
90 B14
100-112 B5
100-112 B14
A
A Ø H7
14
14
mm
BC
B-C Ø H7
24
24
mm
D
D Ø h7
24
24
mm
G6
160
160
mm
G7
130
130
mm
G8
110
110
mm
L6
67
67
mm
L12
125
125
mm
H5
16.3
16.3
mm
H6
5
5
mm
H7
30
30
mm
H8
4
4
mm
H9
13
13
mm
P3
M8
M8
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D