IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PVE-016PC3-R90B/30N+G0020/30N
Duplomatic
Group 1: PUMPS
14 110 PVE Variable displacement vane pumps - displ. up to 23,3 cm3/rev
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/01_pumps/14110/14110_mp_asmtab.prj},{NB=PVE-016PC3-R90B/30N+G0020/30N},{TIPO1=PVE},{DISPL1=016},{PC=PC3},{ROT=R = clockwise},{FL=9 = rectangular - 4 holes},{SHA=0 = cylindrical SAE J744},{CON=B = BSP threaded ports},{SER1=30},{GU1=N = NBR},{TIPO2=G},{DISP2=0020},{SER2=30},{GU2=N = NBR},{PPATH=14110_mp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
PVE + G - Variable displacement multiple vane pump with direct pressure adjustment
Bill of material
PVE-016PC3-R90B/30N+G0020/30N
TIPO1
Pump type
PVE
DISPL1
Displacement
016 = 16,6 cm3/rev
023 = 22,2 cm3/rev
016 = 16,6 cm3/rev
023 = 22,2 cm3/rev
PC
Pressure adjustment range
PC3 = up to 70 bar
PC2 = up to 35 bar
PC3 = up to 70 bar
PC2 = up to 35 bar
ROT
Rotation direction
R = clockwise
FL
Mounting flange
9 = rectangular - 4 holes
SHA
Shaft end type
0 = cylindrical SAE J744
CON
Hydraulic connection
B = BSP threaded ports
SER1
Series No.
30
GU1
Seals
N = NBR
TIPO2
Pump type
G
DISP2
Displacement
0020 = 2 cm3/rev
0025 = 2,5 cm3/rev
0030 = 3 cm3/rev
0040 = 4 cm3/rev
0050 = 5 cm3/rev
0060 = 6 cm3/rev
0075 = 7,5 cm3/rev
0090 = 9 cm3/rev
0105 = 10,5 cm3/rev
0120 = 12 cm3/rev
0020 = 2 cm3/rev
0025 = 2,5 cm3/rev
0030 = 3 cm3/rev
0040 = 4 cm3/rev
0050 = 5 cm3/rev
0060 = 6 cm3/rev
0075 = 7,5 cm3/rev
0090 = 9 cm3/rev
0105 = 10,5 cm3/rev
0120 = 12 cm3/rev
SER2
Series No.
30
GU2
Seals
N = NBR
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D