IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
RS4/30
Duplomatic
Group 3: FLOW CONTROL VALVES
31 200 RS* Double-acting throttle flow control valve
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/03_flow_control_valves/31200/rs_130304_asmtab.prj},{NB=RS4/30},{CODICE1=1303460},{CODICE2=1303465},{TIPO=RS4},{A=1/2},{GU=},{SLHLP= '','NBR','V','V=viton for special fluids'},{ANDM=20.955},{B=15.5},{C=68},{D=30},{E=107},{EMIN=97},{EMAX=107},{F=80},{GMAX=66.5},{H=M30x1.5},{HNDM=30},{HP=1.5},{PESO=0.6},{PRESSIONE=400},{PPATH=rs_130304_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Duplomatic
Description
RS - Double-acting throttle flow control valve for in-line mounting
Bill of material
RS4/30
TIPO
Type
RS4
RS4
A
Nominal dimension
1/2
1/2
GU
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids
B
15.5
15.5
mm
C
68
68
mm
D
30
30
mm
EMAX
Max
107
107
mm
F
80
80
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D