IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
CP1RA-W4/21
Duplomatic
Group 3: FLOW CONTROL VALVES
36 100 CP1R*-W Roller operated fast/slow speed selection valve
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/03_flow_control_valves/36100/cp1r_ac_w_asmtab.prj},{NB=CP1RA-W4/21},{TIPO=CP1R},{OC=A},{W=W},{PC=4},{R=},{SER=21},{GU=},{PPATH=cp1r_w_asmtpl.prj},{VAL=CP},{DN=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
CP1R*-W - Roller operated fast/slow speed selection valve
Bill of material
CP1RA-W4/21
TIPO
Type
CP1R
OC
Configuration
A = normally open
C = normally closed
A = normally open
C = normally closed
W
Threaded ports 3/8" BSP
W
PC
Controlled slow movement
4 = 4 l/min
10 = 10 l/min
16 = 16 l/min
4 = 4 l/min
10 = 10 l/min
16 = 16 l/min
R
Roller operation
parallel to the support surface
R = perpendicular to the support surface
parallel to the support surface
R = perpendicular to the support surface
SER
Series No.
21
GU
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D