IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
MDS3-S1/10N-D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 251 MDS3 Solenoid operated switching valve - modular version - ISO 4401-03 (CETOP 03)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/04_solenoid_operated_valves/41251/mds3_asmtab.prj},{NB=MDS3-S1/10N-D12K1},{IDNR=},{TIPO=MDS},{DN=3 = ISO 4401-03 (CETOP 03)},{ST=S1},{GU=N},{DC=D12},{K=K1},{MO=},{SRX=10,11,20},{PPATH=mds3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
MDS3 - Solenoid operated switching valve - ISO 4401-03 (CETOP 03)
Bill of material
MDS3-S1/10N-D12K1
TIPO
Type
MDS
DN
Size
3 = ISO 4401-03 (CETOP 03)
ST
Spools
S1
S12
SA1
SA12
S3
RSA1
SB1
SB12
RSB1
TA31
TB31
TA
TB
S1
S12
SA1
SA12
S3
RSA1
SB1
SB12
RSB1
TA31
TB31
TA
TB
SR
Series no.
10
GU
Seals
N = NBR seals for mineral oils (standard)
V = FPM seals for special fluids
N = NBR seals for mineral oils (standard)
V = FPM seals for special fluids
DC
Power supply
D12 = 12 V DC
D24 = 24 V DC
D28 = 28 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
RD24 = 24V-50Hz
RD48 = 48V-50Hz
RD110 = 110V-50Hz / 120V-60Hz
RD220 = 220V-50Hz / 240V-60Hz
D12 = 12 V DC
D24 = 24 V DC
D28 = 28 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
RD24 = 24V-50Hz
RD48 = 48V-50Hz
RD110 = 110V-50Hz / 120V-60Hz
RD220 = 220V-50Hz / 240V-60Hz
K
Coil electrical connection
K1 = plug for connector type DIN 43650 (standard)
K7 = plug for connector type DEUTSCH DT04-2P male
K1 = plug for connector type DIN 43650 (standard)
K7 = plug for connector type DEUTSCH DT04-2P male
MO
Manual override
CM = manual override
CP = push manual override
CPK = push manual override with mechanical retention
CM = manual override
CP = push manual override
CPK = push manual override with mechanical retention
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D