IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSA3-S1/12N
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 620 DSA* Pneumatically operated directional control valves - subplate mounting - ISO 4401-03 (CETOP 03), ISO 4401-05 (CETOP R05)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/04_solenoid_operated_valves/41620/dsa_asmtab.prj},{NB=DSA3-S1/12N},{TIPO=DSA},{DN=3},{ST=S1},{GU=N},{W=},{WX= '','','W7','W7 = zinc-nickel, galvanic'},{PPATH=dsa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSA* - Pneumatically operated directional control valves - subplate mounting - ISO 4401-03 (CETOP 03), ISO 4401-05 (CETOP R05)
Bill of material
DSA3-S1/12N
TIPO
Type
DSA
DN
Nominal size
3 = ISO 4401-03 (CETOP 03)
5 = ISO 4401-05 (CETOP R05)
3 = ISO 4401-03 (CETOP 03)
5 = ISO 4401-05 (CETOP R05)
ST
Spool type
S1
S2
S3
S4
S5
S6
S7
S8
S9
S10
S11
S12
S17
S18
S19
S20
S21
S22
S23
SA1
SA2
SA3
SA4
SB1
SB2
SB3
SB4
TA
TA02
TA23
TB
TB02
TB23
RK
RK02
RK1
1RK
S1
S2
S3
S4
S5
S6
S7
S8
S9
S10
S11
S12
S17
S18
S19
S20
S21
S22
S23
SA1
SA2
SA3
SA4
SB1
SB2
SB3
SB4
TA
TA02
TA23
TB
TB02
TB23
RK
RK02
RK1
1RK
SR
Series No.
12
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D