IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
CVM5-SP0.5/10N
Duplomatic
Group 6: MODULAR VALVES
65 301 CVM5 Direct check valve - ISO 4401-05
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/06_modular_valves/65301/65301_asmtab.prj},{NB=CVM5-SP0.5/10N},{TIPO=CV},{MV=M},{DN=5 = ISO 4401-05 (CETOP 05)},{ES=SP},{CP=0.5},{SN=10},{GU=N},{PPATH=65301_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
CVM5 - Direct check valve - ISO 4401-05
Bill of material
CVM5-SP0.5/10N
TIPO
Type
CV
MV
Modular version
M
DN
Size
5 = ISO 4401-05 (CETOP 05)
ES
Configurations
SP = check valve in line P
SA = check valve in line A
SB = check valve in line B
ST = check valve in line T
SP = check valve in line P
SA = check valve in line A
SB = check valve in line B
ST = check valve in line T
CP
Cracking pressure
0.5 = 0,5 bar
8 = 8 bar
0.5 = 0,5 bar
8 = 8 bar
SN
Series No.
10
GU
Seals
N = NBR
V = Viton
N = NBR
V = Viton
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D