IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PRE3-025/20N-D12/K1
Duplomatic
Group 8: PROPORTIONAL VALVES
81 241 PRE3 Pilot operated pressure control valve with electric proportional control - ISO 4401-03
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/08_proportional_valves/81241/81241_asmtab.prj},{NB=PRE3-025/20N-D12/K1},{TYPE=PR},{E=E},{DN=Size ISO 4401-03 (CETOP 03)},{PC=025},{SER=20},{GU=N},{NV=D12},{K1=K1},{L=0532083},{L1=0532082},{COD1=8121001},{COD2=0118955},{COD3=0571494},{COD4=0112825},{COD5=0112931},{COD6=0122437},{COD7=0570180},{PPATH=81241_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
PRE3 - Pilot operated pressure control valve with electric proportional control - ISO 4401-03
Bill of material
PRE3-025/20N-D12/K1
TYPE
Pressure valve
PR
E
Electro-proportional control
E
DN
Size
Size ISO 4401-03 (CETOP 03)
PC
Pressure control range
025 = 4 - 25 bar
070 = 4 - 70 bar
140 = 4 - 140 bar
210 = 5 - 210 bar
350 = 5 - 350 bar
025 = 4 - 25 bar
070 = 4 - 70 bar
140 = 4 - 140 bar
210 = 5 - 210 bar
350 = 5 - 350 bar
SER
Series No.
20
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
NV
Nominal solenoid voltage
D12 = Nominal solenoid voltage 12V DC
D24 = Nominal solenoid voltage 24V DC
D12 = Nominal solenoid voltage 12V DC
D24 = Nominal solenoid voltage 24V DC
K1
Coil electrical connection: for connector type DIN 43650 (standard)
K1
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D