IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DZCE5KD2-070/11N-II/D12K9T01
Duplomatic
Group 8: PROPORTIONAL VALVES
81 605 DZCE*K* ATEX, IECEx, INMETRO compliant - pressure reducing valves with proportional control - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{duplomatic/08_proportional_valves/81605/81605_asmtab.prj},{NB=DZCE5KD2-070/11N-II/D12K9T01},{TIPO=DZC},{E=E},{DN=5},{EX=KD2},{PC=070},{SER=11},{GU=N},{P=I},{D=I},{NV=D12},{K=K9 = by terminal block},{CC=T01},{T5=},{W=},{PPATH=81605_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
DZCE*K* - ATEX, IECEx, INMETRO compliant - pressure reducing valves with proportional control - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08
Bill of material
DZCE5KD2-070/11N-II/D12K9T01
TIPO
Type- Balancing valve
DZC
E
Electro-proportional control
E
DN
Nominal size
5 = CETOP P05
5R = ISO 4401-05
7 = ISO 4401-07
8 = ISO 4401-08
5 = CETOP P05
5R = ISO 4401-05
7 = ISO 4401-07
8 = ISO 4401-08
EX
Explosion-proof version
KD2 = ATEX II 2GD for gas or for dust
KDM2 = ATEX I M2, for mines
KXD2 = IECEx Gb/Db for gas or for dust
KXDM2 = IECEx Mb, for mines
KBD2 = INMETRO Gb/Db for gas or for dust
KBDM2 = INMETRO Mb, for mines
KD2 = ATEX II 2GD for gas or for dust
KDM2 = ATEX I M2, for mines
KXD2 = IECEx Gb/Db for gas or for dust
KXDM2 = IECEx Mb, for mines
KBD2 = INMETRO Gb/Db for gas or for dust
KBDM2 = INMETRO Mb, for mines
PC
Pressure control range
070 = 1 - 70 bar
140 = 1 - 140 bar
210 = 1 - 210 bar
300 = 1 - 300 bar
070 = 1 - 70 bar
140 = 1 - 140 bar
210 = 1 - 210 bar
300 = 1 - 300 bar
SER
Series No.
11
GU
Seals
N = NBR (from -20 °C)
NL = low temperatures (from - 40 °C)
V = FPM seals for special fluids (from -20 °C)
N = NBR (from -20 °C)
NL = low temperatures (from - 40 °C)
V = FPM seals for special fluids (from -20 °C)
P
Piloting
I = internal
E = External
I = internal
E = External
D
Drainage
I = internal
E = External
I = internal
E = External
NV
Supply voltage
D12 = 12V DC
D24 = 24V DC
D12 = 12V DC
D24 = 24V DC
K
Coil electrical connection: for connector type DIN 43650 (standard)
by terminal block
CC
Cablegland connection
T01 = upper M20x1.5 - ISO 261
T02 = upper Gk 1/2 - UNI EN 10226 -2
T03 = upper 1/2” NPT - ANSI B1.20.1
S01 = side M20x1.5 - ISO 261
S02 = side Gk 1/2 - UNI EN 10226 -2
S03 = side 1/2” NPT - ANSI B1.20.1
S04 = side M16x1.5 - ISO 261
T01 = upper M20x1.5 - ISO 261
T02 = upper Gk 1/2 - UNI EN 10226 -2
T03 = upper 1/2” NPT - ANSI B1.20.1
S01 = side M20x1.5 - ISO 261
S02 = side Gk 1/2 - UNI EN 10226 -2
S03 = side 1/2” NPT - ANSI B1.20.1
S04 = side M16x1.5 - ISO 261
T5
Temperature class
T5
T5
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D