IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs VCHT.74 FP-AZ-16
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCHT
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vcht/vcht.prj},{NB=Lobe knobs VCHT.74 FP-AZ-16},{CODE=168882},{DESCRIPTION=VCHT.74 FP-AZ-16},{DIM01=74},{DIM02=-},{DIM03=16},{DIM04=39.5},{DIM05=25},{DIM06=17.0},{DIM07=29.0},{DIM08=15.0},{WEIGHT=91},{DA=16.000},{DB=13.835}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Elesa
Description
VCHT - Lobe knobs
Bill of material
Lobe knobs VCHT.74 FP-AZ-16
CODE
Code
168882
168882
DESCRIPTION
Description
VCHT.74 FP-AZ-16
VCHT.74 FP-AZ-16
DIM01
D
74
74
mm
DIM02
d6H
-
-
DIM03
dH7
16
16
DIM04
L
39.5
39.5
mm
DIM05
d1
25
25
mm
DIM06
d3
17.0
17.0
mm
DIM07
l1
29.0
29.0
mm
DIM08
l2
15.0
15.0
mm
WEIGHT
Weight
91
91
g
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D